Arteor™ - Surface mounting box - Brit./Germ./French std - 38mm depth- 2 x 6 mod
Arteor™
LEGRAND
Arteor™ - Surface mounting box - Brit./Germ./French std - 38mm depth- 2 x 6 mod
REF. 572396
EAN.
3245065723960
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | Yes |
Number of modules (module system) | 12 |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 237 mm |
Height | 178 mm |
Depth | 38 mm |
Device width | 237 mm |
Device height | 178 mm |
Device depth | 38 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
1 document
Catalogue Commercial Page
SELECT AN ACTION