2G BS13 SP SW SKT+USBA+C MAGNESIUM
LEGRAND
2G BS13 SP SW SKT+USBA+C MAGNESIUM
REF. 572642
EAN.
3414971302297
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | British Standard |
---|---|
Protective contact | Round |
Number of active contacts (round) | 2 |
Number of active contacts (flat) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 1 |
Number of ports USB-C | 1 |
Number of units | 1 |
Number of socket outlets switchable | 2 |
Number of phases | 1 |
With hinged lid | No |
Label space/information surface | No |
Colour | Aluminium |
RAL-number (similar) | 7040 |
Transparent | No |
Lockable | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
---|---|
With miniature fuse | No |
Special power supply | No special power supply |
Halogen free | Yes |
Antimicrobial treatment | No |
Nominal current | 13 A |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Voltage type | AC |
Power Delivery | No |
USB Output Power | 15 W |
Cable support | Other |
Assembly arrangement | Basic element with full cover plate |
Connected object | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
4 documents
Agreement
OC / CB-SE-104641M1
(0.09 Mo)
Agreement
OC / CB-SE-104641
(1.37 Mo)
Agreement
OC CEM / CB EMC-220300363SHA-V1
(0.6 Mo)
Agreement
OC / CB-SE-102292
(0.09 Mo)
SELECT AN ACTION