Flat support plates for Arteor mechanism for 8 modules
Arteor™
LEGRAND
Flat support plates for Arteor mechanism for 8 modules
REF. 689658
EAN.
3414970340627
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 8 |
---|---|
Number of conduit inlets | 0 |
Length | 237 mm |
Width | 77 mm |
Depth | 13 mm |
---|---|
Model | Support shape |
Mounting method installation unit | Screwing |
Material | Metal |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION