تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ Authentic - 2 gang switched double pole BS socket outlet 13A + blue led power indicator Brushed Stainless steel

Synergy™ LEGRAND

Synergy™ Authentic - 2 gang switched double pole BS socket outlet 13A + blue led power indicator Brushed Stainless steel

REF. 833071 EAN. 3414970665263
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Protective contact Round
Number of active contacts (round) 0
Number of active contacts (flat) 1
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 2
Number of socket outlets switchable 2
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection No
Label space/information surface No
Colour Stainless steel
Metallic colour Yes
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Metal
Material quality Stainless steel
Halogen free Yes
Surface protection Metallic
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch Yes
Rotated central insert No
Nominal current 13 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP2X
Degree of impact strength (IK) IK01
Device width 146 mm
Device height 86 mm
Device depth 25 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 21 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable section 6-6 mm²
Cable support Other
Cover Complete housing
Assembly arrangement Basic element with full cover plate
Connected object No

1 document
Technical Sheet
F02261EN-00.pdf pdf (0.76 Mo)
1 document
Catalogue Commercial Page
ex223001_0725.pdf pdf (0.08 Mo)
2 documents
Agreement
ASTA-780 (0.28 Mo)
Agreement