Living Now - electronic bell 12Vac/dc
Living Now
BTICINO
Living Now - electronic bell 12Vac/dc
REF. BT-K4355V12
EAN.
8005543610688
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Black |
---|---|
Housing material | Plastic |
Loudness | 80 dB |
Nominal voltage | 12-12 V |
Degree of protection (IP) | IP21 |
Type of current | AC/DC |
Electricity consumption | 5-5 A |
Built-in battery | No |
Mounting method | Modular device for domestic switching devices |
Number of modules (module system) | 2 |
Width in number of modular spacings | 44.7 |
Wireless | No |
Width | 45 mm |
Height | 45 mm |
Depth | 42.5 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Frequency | 50-60 Hz |
Terminal marking indication | No |
RAL-number | 7015 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
With complemantary luminous signal | No |
Contains Batteries and/or Accumulator | No |
Number of ringtones | 3 |
Connected object | No |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
BIM Data
SELECT AN ACTION