Forix - Workstation to be equipped - horizontal or vertical mounting - 6 gang
Forix
LEGRAND
Forix - Workstation to be equipped - horizontal or vertical mounting - 6 gang
REF. 782496
EAN.
3245067824962
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 6 |
Number of units | 6 |
Mounting direction | Horizontal and vertical |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
With cover frame | Yes |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 280 mm |
Height | 200 mm |
Depth | 34.5 mm |
Device width | 280 mm |
Device height | 200 mm |
Device depth | 34.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION