Mosaic™ - Surface-mounting box - 2x6, 2x8 or 2x3x2 modules - depth 46 mm
Mosaic™
LEGRAND
Mosaic™ - Surface-mounting box - 2x6, 2x8 or 2x3x2 modules - depth 46 mm
REF. 080276
EAN.
3245060802769
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted frame |
---|---|
Suitable for modular domestic switching devices | Yes |
Number of modules (module system) | 12 |
Number of units | 1 |
Mounting direction | Horizontal |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 237 mm |
Height | 166 mm |
Depth | 50 mm |
Device width | 237 mm |
Device height | 166 mm |
Device depth | 50 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
4 documents
Agreement
OC / CB-FR_707532/M1
(1.51 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
Agreement
NF-NF012_2275/A2
(0.96 Mo)
Agreement
NF-NF012_2201/A2
(1.3 Mo)
SELECT AN ACTION