Kit of 2 vertical 8 modules supports
Mosaic™
LEGRAND
Kit of 2 vertical 8 modules supports
REF. 689657
EAN.
3414970698711
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 8 |
---|---|
Number of conduit inlets | 0 |
Length | 244.5 mm |
Width | 50 mm |
Depth | 55 mm |
---|---|
Model | Support shape |
Mounting method installation unit | Screwing |
Material | Metal |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION