Closing coils DMX³ 1600 - 415 - 440 V~
LEGRAND
Closing coils DMX³ 1600 - 415 - 440 V~
REF. 028130
EAN.
3414970766991
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 415-440 V |
---|---|
Rated control supply voltage AC 60 Hz | 415-440 V |
Voltage type for actuating | AC |
Built as switching-on coil | Yes |
---|---|
Built as switch-off coil | No |
4 documents
Instruction Use
Workshop Book
Technical Guide
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION