Thermal overload relay RTX3 40 0.1-0.16A Class 10A Differential
RTX³
LEGRAND
Thermal overload relay RTX3 40 0.1-0.16A Class 10A Differential
REF. 416660
EAN.
3414970405852
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Adjustable current range | 0.1-0.16 A |
---|---|
Max. rated operation voltage Ue | 690 V |
Mounting method | Direct attachment |
Type of electrical connection of main circuit | Screw connection |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as normally open contact | 1 |
Number of auxiliary contacts as change-over contact | 0 |
Release class | CLASS 10 |
4 documents
Instruction Use
Technical Sheet
Technical Guide
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION