Motor protection circuit breaker MPX3 63H 34-50A 50KA
MPX³
LEGRAND
Motor protection circuit breaker MPX3 63H 34-50A 50KA
REF. 417367
EAN.
3414970396136
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Overload release current setting | 34-50 A |
---|---|
Adjustment range undelayed short-circuit release | 650-650 A |
With thermal overload protection | Yes |
Phase failure sensitive | No |
Switch off technique | Thermomagnetic |
Rated operating voltage | 220-690 V |
Rated permanent current Iu | 50 A |
Rated operation power at AC-3, 230 V | 11 kW |
Rated operation power at AC-3, 400 V | 22 kW |
Type of electrical connection of main circuit | Frame clamp |
Type of control element | Turn button |
---|---|
Device construction | Built-in device fixed built-in technique |
With integrated auxiliary switch | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Rated short-circuit breaking capacity lcu at 400 V, AC | 50 kA |
Degree of protection (IP) | IP20 |
Height | 140 mm |
Width | 55 mm |
Depth | 144.6 mm |
4 documents
Technical Sheet
Technical Guide
Technical Sheet
Instruction Use
5 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION