Plate - for mounting transformers on rail - up to 160 VA
LEGRAND
Plate - for mounting transformers on rail - up to 160 VA
REF. 042899
EAN.
3245060428990
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Width | 44 mm |
Height | 98 mm |
---|---|
Depth | 10.5 mm |
3 documents
Instruction Use
Technical Guide
Technical Guide
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION