2x2P+E socket with shutters Valena Life - German standard - 16 A 250 V~ - white
Valena Life
Legrand
2x2P+E socket with shutters Valena Life - German standard - 16 A 250 V~ - white
REF. 753126
EAN.
3414970510013
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Socket outlet CEE 7/3 (type F) |
---|---|
Protective contact | Other |
Number of active contacts (round) | 1 |
Number of active contacts (flat) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | None |
Connection type | Push-in clamp |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | White |
RAL-number (similar) | 9003 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Antimicrobial treatment | No |
With loop through function | Yes |
With on/off switch | No |
Colour of switch operator | White |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 90.2 mm |
Device height | 114 mm |
Device depth | 54 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 32 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Power Delivery | No |
Cable nature for connection | Rigid |
Cable section | 2.5-2.5 mm² |
Cable support | Other |
Cover | Central cover plate |
Assembly arrangement | Basic element with central cover plate |
Connected object | No |
2 documents
Technical Sheet
Technical Sheet
4 documents
PEP
Agreement
OC / CB-HU-001488
(0.26 Mo)
Agreement
OC / CB-HU-001659
(0.82 Mo)
Agreement
MEEI-UP 69266657
(2.29 Mo)
SELECT AN ACTION