Living Light - LED lamp assiali 12V/24V white
Living Light
BTICINO
Living Light - LED lamp assiali 12V/24V white
REF. BT-LN4743/12T
EAN.
8005543567845
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 127-240 V |
Rated voltage Ue at AC 60 Hz | 127-240 V |
Voltage type for actuating | AC |
Lamp type | LED |
Connection type auxiliary circuit | Screw connection |
---|---|
Colour light source | White |
Type of fastening | Other |
Width | 50 mm |
Height | 55 mm |
Depth | 50 mm |
Degree of protection (IP) | IP55 |
Operating / setting temperature | 5-40 °C |
Storage temperature | 5-40 °C |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION