Osmoz control station to be equipped - IP66 - IK07 - 4 holes - grey
Osmoz
LEGRAND
Osmoz control station to be equipped - IP66 - IK07 - 4 holes - grey
REF. 024204
EAN.
3245060242046
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of command positions | 4 |
---|---|
Construction type housing | Surface mounted housing |
Housing material | Plastic |
Housing material quality | Other |
Diameter openings | 22.5 mm |
Colour housing cover | Grey |
Degree of protection (IP) | IP67 |
Degree of protection (NEMA) | 4X |
---|---|
Width | 74 mm |
Height | 173 mm |
Depth | 47.9 mm |
Degree of impact strength (IK) | IK07 |
Halogen free | Yes |
1 document
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION