Security tool
Mosaic™
LEGRAND
Security tool
REF. 091945
EAN.
3245060919450
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Precision model | No |
---|---|
Model | Straight |
Insulated | Yes |
Isolation protection 1000 V | No |
Material handle | Plastic |
Grip design | 1-component |
Square drive/hexagon drive over the whole blade | No |
---|---|
Low spark model | Yes |
Clamp feature | Yes |
Bulged blade | No |
Colour | Black |
4 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
4 documents
Agreement
OC / CB-FR_715939
(0.64 Mo)
Agreement
NF-NF012_3294/A2
(0.74 Mo)
Agreement
OC / CB-FR_715726
(0.74 Mo)
Agreement
VDE-40057978
(1.18 Mo)
SELECT AN ACTION