Crimping tool - for Starfix ferrules in strips - cross sections 0.5 to 0,34 mm²
Starfix
LEGRAND
Crimping tool - for Starfix ferrules in strips - cross sections 0.5 to 0,34 mm²
REF. 037608
EAN.
3245060376086
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | Cable end sleeves |
---|---|
Compression shape | Arbour clamping |
Cross section | 0.25-0.34 mm² |
AWG-range | 22-23 |
Length | 204 mm |
With locking device (for mechanical tools) | No |
---|---|
Construction/operation | Mechanical |
Inserts exchangeable | No |
Number of included inserts | 1 |
With automatic return | Yes |
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION