Functionnal uprights for XL3 S 630 external cable sleeve height 1650 mm
XL³ S 630
LEGRAND
Functionnal uprights for XL3 S 630 external cable sleeve height 1650 mm
REF. 337992
EAN.
3414971090347
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Suitable for enclosure building height | 1650 mm |
Width | 75 mm |
Height | 1650 mm |
---|---|
Depth | 50 mm |
Material | Metal |
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.130
(0.56 Mo)
PEP
Agreement
LOVAG-IT 18.129
(0.57 Mo)
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.138
(1.11 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION