Living Now- shaver socket, 230V, 3 modules, white
Living Now
BTICINO
Living Now- shaver socket, 230V, 3 modules, white
REF. BT-KW4177
EAN.
8005543610916
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Number of modules (module system) | 3 |
Mounting method | Flush-mounted |
With hinged lid | No |
Voltage reversible | Yes |
Nominal voltage low value | 115 V |
Nominal voltage high value | 230 V |
Rated output | 20 VA |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Device width | 67 mm |
Device height | 86 mm |
---|---|
Device depth | 59.5 mm |
With built-in installation box | No |
Min. depth of built-in installation box | 50 mm |
Built-in depth | 46 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | No |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION