Plate for DPX3 / DRX 250 HP with or without e.l.c.bs in XL3 S 630 & XL3 S 4000 16 modules enclosures
XL³S
LEGRAND
Plate for DPX3 / DRX 250 HP with or without e.l.c.bs in XL3 S 630 & XL3 S 4000 16 modules enclosures
REF. 338621
EAN.
3414970903570
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 195 mm |
---|---|
Width | 350 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
4 documents
Workshop Book
Technical Sheet
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION