Fiche droite Hypra - IP44 - 16 A - 200/250 V~ - 2P+T - caoutchouc
Hypra
LEGRAND
Fiche droite Hypra - IP44 - 16 A - 200/250 V~ - 2P+T - caoutchouc
REF. 052052
EAN.
3245060520526
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 3 |
Voltage according to EN 60309-2 | 200-250 V (50+60 Hz) blue |
Clock hour position | 6 h |
Identification colour | Blue |
RAL-number | 5005 |
Phase inverter | No |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
---|---|
Cable entry | Anti-kink sleeve |
Insert direction | Straight |
Material | Rubber |
Military model | No |
Width | 64 mm |
Height | 78.5 mm |
Depth | 81 mm |
2 documents
Technical Sheet
Technical Sheet
1 document
3D Autocad
1 document
Agreement
OC / CB-FR_710635/A1
(0.72 Mo)
SELECT AN ACTION