تجاوز إلى المحتوى الرئيسي
Logo print

Perforated plates - for 2,3 or 4 rows Practibox³ cabinets

LEGRAND

Perforated plates - for 2,3 or 4 rows Practibox³ cabinets

REF. 401726 EAN. 3414970417589
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 125 mm
Width 370 mm
Material Steel
Surface protection Galvanized
Perforated Yes
Halogen free Yes

1 document
Instruction Use
LE06869AA.pdf pdf (0.79 Mo)
2 documents
Catalogue Commercial Page
ex223001_0316.pdf pdf (0.31 Mo)
Catalogue Technical Page
ex223001_0317.pdf pdf (0.04 Mo)