Additional support for copper / aluminium busbars Fixing centres: 125 mm for XL3S 4000 enclosures
XL³S
LEGRAND
Additional support for copper / aluminium busbars Fixing centres: 125 mm for XL3S 4000 enclosures
REF. 339927
EAN.
3414971090767
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 600 mm |
Height | 100 mm |
---|---|
Depth | 50 mm |
4 documents
Workshop Book
Workshop Book
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION