Plate for DPX3 250 3 Poles horizontal mounting in XL3 S 630 & XL3 S 4000 36 modules enclosures
XL³S
LEGRAND
Plate for DPX3 250 3 Poles horizontal mounting in XL3 S 630 & XL3 S 4000 36 modules enclosures
REF. 338406
EAN.
3414970901866
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 724 mm |
---|---|
Material | Steel |
Surface protection | Galvanized |
Perforated | Yes |
---|---|
Halogen free | Yes |
4 documents
Workshop Book
Instruction Use
Workshop Book
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION