Isolating support for flat copper bars <lt/>800A in sloping position for XL3S 630 and XL3S 4000 enclosures
XL³S
LEGRAND
Isolating support for flat copper bars <lt/>800A in sloping position for XL3S 630 and XL3S 4000 enclosures
REF. 339906
EAN.
3414971002968
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Width | 600 mm |
Height | 50 mm |
Material | Plastic |
---|---|
Colour | Other |
4 documents
Workshop Book
Instruction Use
Workshop Book
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION