Isolating support for flat copper bars <lt/>400A in aligned position for XL3S 630 and XL3S 4000 enclosures
XL³S
LEGRAND
Isolating support for flat copper bars <lt/>400A in aligned position for XL3S 630 and XL3S 4000 enclosures
REF. 339901
EAN.
3414971002869
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 435 mm |
Height | 25 mm |
Depth | 40 mm |
Material | Plastic |
---|---|
Colour | Grey |
RAL-number | 737 |
4 documents
Instruction Use
Workshop Book
Workshop Book
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION