Mounting kits for DCX-M 1000 A and 1250 A - vertical mounting in XL³ 4000
LEGRAND
Mounting kits for DCX-M 1000 A and 1250 A - vertical mounting in XL³ 4000
REF. 021124
EAN.
3245060211240
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 400 mm |
---|---|
Width | 600 mm |
Material | Steel |
Surface protection | Lacquered |
---|---|
Perforated | Yes |
Halogen free | Yes |
3 documents
Instruction Use
Instruction Use
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION