تجاوز إلى المحتوى الرئيسي
Logo print

Fixing plate XL³ 4000 - 24 modules - for 1 DMX³/DMX³-I 1600

LEGRAND

Fixing plate XL³ 4000 - 24 modules - for 1 DMX³/DMX³-I 1600

REF. 020780 EAN. 3414970756756
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 50 mm
Width 600 mm
Material Steel
Surface protection Galvanized
Perforated Yes
Halogen free Yes

2 documents
Instruction Use
LE08839AC.pdf pdf (6.22 Mo)
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0392.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0393.pdf pdf (0.15 Mo)