Fixing plate XL³ 4000 - 36 modules - for 1 or 2 DMX³/DMX³-I 1600
LEGRAND
Fixing plate XL³ 4000 - 36 modules - for 1 or 2 DMX³/DMX³-I 1600
REF. 020781
EAN.
3414970756763
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 50 mm |
---|---|
Width | 850 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
2 documents
Instruction Use
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION