Adjustable plate XL³ 4000 - DPX 250/630 plug-in/draw-out - horizontal
LEGRAND
Adjustable plate XL³ 4000 - DPX 250/630 plug-in/draw-out - horizontal
REF. 020798
EAN.
3245060207984
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 300 mm |
---|---|
Width | 600 mm |
Material | Steel |
Surface protection | Lacquered |
---|---|
Perforated | Yes |
Halogen free | Yes |
2 documents
Workshop Book
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION