Adjustable plate XL³ 4000 - for 1 DPX 630 fixed - horizontal - 24 modules
LEGRAND
Adjustable plate XL³ 4000 - for 1 DPX 630 fixed - horizontal - 24 modules
REF. 020793
EAN.
3245060207939
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 300 mm |
---|---|
Width | 600 mm |
Material | Steel |
Surface protection | Lacquered |
---|---|
Perforated | Yes |
Halogen free | Yes |
2 documents
Instruction Use
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION