Fixing device XL³ 4000 - 1 DMX³ 2500/4000 3P/4P / DMX³-I fixed version - 36 modules
LEGRAND
Fixing device XL³ 4000 - 1 DMX³ 2500/4000 3P/4P / DMX³-I fixed version - 36 modules
REF. 020752
EAN.
3245060207526
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 50 mm |
---|---|
Width | 850 mm |
Material | Steel |
Surface protection | Untreated |
---|---|
Perforated | Yes |
Halogen free | Yes |
3 documents
Instruction Use
Instruction Use
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION