360° motion sensor - IP41 - 8 m - flush ceiling-mounting - PIR technology - blister
LEGRAND
360° motion sensor - IP41 - 8 m - flush ceiling-mounting - PIR technology - blister
REF. 048944
EAN.
3414970630322
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 2.5 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 4 m |
Max. reach frontally | 4 m |
Diameter reach on floor | 8 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9006 |
Transparent | No |
Degree of protection (IP) | IP41 |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
---|---|
Frequency | 50-60 Hz |
Nominal voltage | 240-240 V |
Min. switch-on time | 10 s |
Max. duty cycle | 10 min |
Detection angle horizontal | 360-360 ° |
Pivoting range sensor, horizontal | 0-0 ° |
Pivoting range sensor, vertical | 0-0 ° |
Response value luminosity | 10-1275 lx |
Suitable for C-load | No |
Temperature | -5-35 °C |
Number of switching zones | 1 |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 87 mm |
Height | 87 mm |
Depth | 50.5 mm |
Built-in depth | 37 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -10-35 °C |
Storage temperature | -20-70 °C |
Standby consumption | 3.1 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Terminals capacity | 2.5-2.5 mm² |
Label space/information surface | No |
Tube diameter for wall mounted product | 65-65 mm |
Maximum Input cable diameter | 2.5 mm |
Auto switch | No |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION