Mosaic™ - PIR 360° motion sensor Ø8m - IP55 - surface wall or ceiling mounting
Mosaic™
LEGRAND
Mosaic™ - PIR 360° motion sensor Ø8m - IP55 - surface wall or ceiling mounting
REF. 048943
EAN.
3414970595218
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Presence detector |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | Yes |
Forced switch off | Yes |
Animal zone | No |
Creep-under protection | Yes |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 2.5 m |
Max. reach sideways | 8 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 8 m |
Suitable for wireless transmission | Yes |
Remote operation | Yes |
Supplied remote control | No |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
Teach-function for response value luminosity | Yes |
Dim function with dimmer basic element | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Degree of protection (IP) | IP55 |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 10 s |
Max. duty cycle | 10 min |
Detection angle horizontal | 180-180 ° |
Response value luminosity | 10-1275 lx |
Temperature | -20-45 °C |
Number of switching zones | 2 |
With alarm function | No |
With acoustic sensor | No |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
4 documents
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION