Protective sl box 5.3E
BTICINO
Protective sl box 5.3E
REF. BT-503CG
EAN.
8012199117645
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 62 mm |
Operating / setting temperature | -5-60 °C |
---|---|
Storage temperature | -5-60 °C |
Colour | Red |
Halogen free | Yes |
1 document
Catalogue Commercial Page
SELECT AN ACTION