DPX³-I 1600 - trip-free switches - 4P - In 800 A
LEGRAND
DPX³-I 1600 - trip-free switches - 4P - In 800 A
REF. 422495
EAN.
3414970382610
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 220-690 V |
Rated permanent current Iu | 800 A |
Rated permanent current at AC-21, 400 V | 800 A |
Rated short-time withstand current lcw | 10 kA |
Rated operation power at AC-23, 400 V | 320 kW |
Conditioned rated short-circuit current Iq | 10 kA |
Number of poles | 4 |
Number of auxiliary contacts as change-over contact | 3 |
Motor drive optional | Yes |
---|---|
Motor drive integrated | No |
Voltage release optional | Yes |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | Yes |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Grey |
Type of control element | Toggle |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP30 |
6 documents
Instruction Use
Technical Guide
Workshop Book
Technical Sheet
Workshop Book
Technical Sheet
6 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION