Remote trip head isolating switch DX-IS - visible load break - 3P 400 V~ - 100 A
LEGRAND
Remote trip head isolating switch DX-IS - visible load break - 3P 400 V~ - 100 A
REF. 406538
EAN.
3245064065382
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 415 V |
Rated operating voltage | 36-415 V |
Rated permanent current Iu | 100 A |
Rated permanent current at AC-21, 400 V | 100 A |
Rated operation power at AC-23, 400 V | 40 kW |
Number of poles | 3 |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 3 |
Motor drive optional | Yes |
---|---|
Motor drive integrated | No |
Voltage release optional | Yes |
Device construction | Complete device in housing |
Suitable for floor mounting | Yes |
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Red |
Type of control element | Toggle |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP20 |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
1 document
Agreement
OC / CB-IT-22484
(0.15 Mo)
SELECT AN ACTION