Practibox S surface-mounting DIN cabinet - 3 rows of 18 modules - smoked door - E+N terminal blocks
Practibox S
LEGRAND
Practibox S surface-mounting DIN cabinet - 3 rows of 18 modules - smoked door - E+N terminal blocks
REF. 137219
EAN.
3414971198906
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Number of rows | 4 |
Width in number of modular spacings | 18 |
Type of covering | Door |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 0 mm |
Built-in height | 762 mm |
Built-in width | 432 mm |
Inner depth | 76 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 766 mm |
Width | 436 mm |
Depth | 108 mm |
Enclosure capacity (Nb of modules) | 72 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Fitted with rainproof plate protection | No |
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
3 documents
BIM Data
3D Autocad
BIM Data
SELECT AN ACTION