Practibox S surface-mounting DIN cabinet - 1 row of 18 modules - smoked door
Practibox S
LEGRAND
Practibox S surface-mounting DIN cabinet - 1 row of 18 modules - smoked door
REF. 137116
EAN.
3414971177857
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 18 |
Type of covering | Door |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 0 mm |
Built-in height | 232 mm |
Built-in width | 432 mm |
Inner depth | 76 mm |
Earthing terminal block | No |
Neutral terminal block | No |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 236 mm |
Width | 436 mm |
Depth | 107 mm |
Enclosure capacity (Nb of modules) | 18 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Fitted with rainproof plate protection | No |
4 documents
Technical Sheet
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION