Practibox S flush-mounting DIN cabinet for dry wall - 1 row of 22 modules - White door - Earth terminal blocks
Practibox S
LEGRAND
Practibox S flush-mounting DIN cabinet for dry wall - 1 row of 22 modules - White door - Earth terminal blocks
REF. 137065
EAN.
3414971219465
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 22 |
Type of covering | Door |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 72 mm |
Built-in height | 231 mm |
Built-in width | 504 mm |
Inner depth | 72 mm |
Earthing terminal block | Yes |
Neutral terminal block | No |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 235 mm |
Width | 508 mm |
Depth | 102 mm |
Enclosure capacity (Nb of modules) | 22 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | No |
Fitted with rainproof plate protection | No |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
5 documents
PEP
Agreement
OC / CB-FR_703887/A1
(1.45 Mo)
Agreement
LOVAG-IT 22.008
(1.04 Mo)
Agreement
LOVAG-IT 22.007
(1.02 Mo)
Agreement
LOVAG-IT 18.173
(4.97 Mo)
SELECT AN ACTION