Isolating switch - DPX-IS 250 with release - 4P - 100 A - left-hand side handle
LEGRAND
Isolating switch - DPX-IS 250 with release - 4P - 100 A - left-hand side handle
REF. 026655
EAN.
3245060266554
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 230-690 V |
Rated permanent current Iu | 100 A |
Rated permanent current at AC-21, 400 V | 100 A |
Rated short-time withstand current lcw | 9 kA |
Rated operation power at AC-23, 400 V | 40 kW |
Conditioned rated short-circuit current Iq | 100 kA |
Number of poles | 4 |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 3 |
---|---|
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | Yes |
Device construction | Complete device in housing |
Suitable for floor mounting | Yes |
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Black |
Type of control element | Rocker lever |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP20 |
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
1 document
Agreement
OC / CB-SE-106716
(0.09 Mo)
SELECT AN ACTION