Isolating switch - DPX-IS 1600 with release - 4P - 1250 A - front handle
LEGRAND
Isolating switch - DPX-IS 1600 with release - 4P - 1250 A - front handle
REF. 026597
EAN.
3245060265977
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 230-690 V |
Rated permanent current Iu | 1250 A |
Rated permanent current at AC-21, 400 V | 1250 A |
Rated short-time withstand current lcw | 20 kA |
Rated operation power at AC-23, 400 V | 500 kW |
Conditioned rated short-circuit current Iq | 100 kA |
Number of poles | 4 |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 4 |
---|---|
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | Yes |
Device construction | Complete device in housing |
Suitable for floor mounting | Yes |
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Black |
Type of control element | Turn button |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP20 |
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION