Vistop isolating switch 4 poles 125A with black front handle
Vistop
LEGRAND
Vistop isolating switch 4 poles 125A with black front handle
REF. 022539
EAN.
3245060225391
Vistop, safety switch for on-load circuit breaking by visible isolation of the contacts
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | No |
Version as emergency stop installation | No |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 690-690 V |
Rated permanent current Iu | 125 A |
Rated permanent current at AC-21, 400 V | 125 A |
Rated short-time withstand current lcw | 3.5 kA |
Rated operation power at AC-23, 400 V | 70 kW |
Switching power at 400 V | 70 kW |
Conditioned rated short-circuit current Iq | 12 kA |
Number of poles | 4 |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 0 |
---|---|
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | Yes |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Black |
Type of control element | Toggle |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP2X |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
Agreement
OC / CB-FR2989/41630020
(0.04 Mo)
SELECT AN ACTION