Proximity switch - 4 poles with left neutral - 50A
-
LEGRAND
Proximity switch - 4 poles with left neutral - 50A
REF. 022185
EAN.
3245060221850
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 690-690 V |
Rated permanent current Iu | 50 A |
Rated permanent current at AC-21, 400 V | 50 A |
Rated operation power at AC-3, 400 V | 15 kW |
Rated short-time withstand current lcw | 0.76 kA |
Rated operation power at AC-23, 400 V | 18.5 kW |
Switching power at 400 V | 20 kW |
Conditioned rated short-circuit current Iq | 10 kA |
Number of poles | 4 |
Number of auxiliary contacts as normally closed contact | 0 |
---|---|
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 0 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Complete device in housing |
Suitable for floor mounting | Yes |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Colour control element | Red |
Type of control element | Short thumb-grip |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP65 |
2 documents
Technical Sheet
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
2 documents
Agreement
UL listed cULus-NLRV-E57817
(0.07 Mo)
Agreement
UL listed cUL-NLRV7-E57817
(0.07 Mo)
SELECT AN ACTION