Phase busbar MPX3 63H 2 breakers
MPX³
LEGRAND
Phase busbar MPX3 63H 2 breakers
REF. 417472
EAN.
3414970397317
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of phases | 6 |
---|---|
Number of poles | 6 |
Suitable for number of devices | 2 |
Module width | 18.3 mm |
Length | 110 mm |
Width in number of modular spacings | 5 |
Rated permanent current Iu | 108 A |
Type of electric connection | Pin |
---|---|
Insulated | Yes |
Max. rated operation voltage Ue | 690 V |
Suitable for devices with N-conductor | No |
Suitable for devices with auxiliary switch | No |
Colour | Grey |
1 document
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION