Supply busbar - prong-type - 1P+N universal - max 13 devices connected - 1 row
HX3
LEGRAND
Supply busbar - prong-type - 1P+N universal - max 13 devices connected - 1 row
REF. 404926
EAN.
3245064049269
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of phases | 1 |
---|---|
Number of poles | 1 |
Suitable for number of devices | 13 |
Module width | 17.7 mm |
Cross section | 16 mm² |
Length | 220 mm |
Can be cut to size | Yes |
Width in number of modular spacings | 13 |
Rated permanent current Iu | 63 A |
Type of electric connection | Other |
Insulated | Yes |
Rated surge voltage | 2 kV |
Conditioned rated short-circuit current Iq | 0.63 kA |
---|---|
Max. rated operation voltage Ue | 400 V |
Rated short-time withstand current lcw | 1.92 kA |
Suitable for devices with N-conductor | Yes |
Suitable for devices with auxiliary switch | No |
Colour | Other |
Height | 220 mm |
Number of rows | 1 |
Operating / setting temperature | -20-50 °C |
Storage temperature | -40-70 °C |
Halogen free | Yes |
Busbar type supplied | Horizontal |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION