Supply busbar - fork-type - 3P - max 4 devices connected - 1 row
LEGRAND
Supply busbar - fork-type - 3P - max 4 devices connected - 1 row
REF. 404917
EAN.
3245064049177
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of phases | 3 |
---|---|
Number of poles | 3 |
Suitable for number of devices | 4 |
Module width | 53.4 mm |
Cross section | 10 mm² |
Length | 214 mm |
Can be cut to size | Yes |
Width in number of modular spacings | 12 |
Rated permanent current Iu | 63 A |
Type of electric connection | Fork |
Insulated | Yes |
Rated surge voltage | 2 kV |
---|---|
Conditioned rated short-circuit current Iq | 0.63 kA |
Max. rated operation voltage Ue | 400 V |
Rated short-time withstand current lcw | 1.2 kA |
Suitable for devices with N-conductor | No |
Suitable for devices with auxiliary switch | No |
Colour | Grey |
Operating / setting temperature | -20-50 °C |
Storage temperature | -40-70 °C |
Busbar type supplied | Horizontal |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION