تجاوز إلى المحتوى الرئيسي
Logo print

Distribution cabinet XL³ 125 - 2 rows - 36 modules - surface mounting

LEGRAND

Distribution cabinet XL³ 125 - 2 rows - 36 modules - surface mounting

REF. 401677 EAN. 3245064016773
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
Number of rows 2
Width in number of modular spacings 18
Type of covering Optional
Cover model With notch
Type of door Single
Transparent cover/door No
Signal passing door Yes
With lock Yes
Type of closure Cylinder
Housing material Plastic
Built-in depth 124 mm
Built-in height 446 mm
Built-in width 446 mm
Inner depth 128 mm
Earthing terminal block Yes
Neutral terminal block Yes
DIN-rail Yes
With mounting plate No
Extension possible No
EMC-version No
Colour White
RAL-number 9003
Degree of protection (IP) IP40
Height 450 mm
Width 450 mm
Depth 128 mm
Enclosure capacity (Nb of modules) 36
Degree of impact strength (IK) IK08
Operating / setting temperature -5-40 °C
Storage temperature -20-70 °C
Fitted with rainproof plate protection No

6 documents
Workshop Book
Technical Guide
Technical Sheet
F01233FR05.pdf pdf (0.63 Mo)
Technical Sheet
F01233EN05.pdf pdf (0.63 Mo)
Instruction Use
LE07398AA_01.pdf pdf (0.38 Mo)
Technical Guide
2 documents
Catalogue Technical Page
ex223001_0319.pdf pdf (0.17 Mo)
Catalogue Commercial Page
ex223001_0318.pdf pdf (0.09 Mo)
4 documents
Agreement
LOVAG-IT 20.050 (0.47 Mo)
PEP
LGRP-00850-V01.01-EN.pdf pdf (0.61 Mo)
Agreement
OC / CB-675993 (2.25 Mo)
Agreement
OC / CB-654749 (0.38 Mo)