Time-lag switch - 16 A - 230 V~ - 50/60 Hz - 1 mod
LEGRAND
Time-lag switch - 16 A - 230 V~ - 50/60 Hz - 1 mod
REF. 412602
EAN.
3245064126021
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Electronic |
---|---|
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in depth | 70 mm |
Number of contacts as normally open contact | 1 |
Control voltage 1 | 230-230 V |
Type of control voltage 1 | AC |
Frequency control voltage 1 | 50-60 Hz |
Rated switch current | 16 A |
Max. switching current (cos phi = 0.6) | 13 A |
Release-delay | 0.5-10 min |
Push button glow-lamp current | 50 mA |
Wiring system | 3 and 4 wire configuration |
Pre-warning of switching-off | None |
---|---|
Current surge function selectable | No |
Repetitive | Repetitive |
Supply voltage | 250-250 V |
Voltage type (supply voltage) | AC |
Max. incandescent lamp load | 2000 W |
Max. load fluorescent lamp | 1000 VA |
Max. load fluorescent lamp (Duo circuit) | 1000 VA |
Max. load fluorescent lamp (parallel compensated) | 120 VA |
Width | 17.7 mm |
Height | 94.8 mm |
Depth | 74.5 mm |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION