Time-lag switch - multifunction - 16 A - 230 V~ - 50/60 Hz - Lexic
LEGRAND
Time-lag switch - multifunction - 16 A - 230 V~ - 50/60 Hz - Lexic
REF. 004704
EAN.
4010957047047
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Electronic with multi function |
---|---|
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in depth | 70 mm |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Control voltage 1 | 8-230 V |
Type of control voltage 1 | AC |
Frequency control voltage 1 | 50-60 Hz |
Control voltage 2 | 8-230 V |
Type of control voltage 2 | AC/DC |
Frequency control voltage 2 | 50-60 Hz |
Rated switch current | 16 A |
Max. switching current (cos phi = 0.6) | 13 A |
---|---|
Release-delay | 0.5-12 min |
Push button glow-lamp current | 50 mA |
Wiring system | 3 and 4 wire configuration |
Pre-warning of switching-off | Flickering |
Current surge function selectable | Yes |
Repetitive | Repetitive |
Supply voltage | 250-250 V |
Voltage type (supply voltage) | AC |
Max. incandescent lamp load | 2000 W |
Max. load fluorescent lamp | 1000 VA |
Max. load fluorescent lamp (Duo circuit) | 1000 VA |
Max. load fluorescent lamp (parallel compensated) | 1000 VA |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
Agreement
VDE-40013008
(0.28 Mo)
SELECT AN ACTION